Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSC550038R2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSC550038R2

General Information

  • Product ID:
    3BSC550038R2
  • ABB Type Designation:
    TC501V120
  • Catalog Description:
    Termination Unit, 120 Ohm
  • Long Description:
    Termination Unit, 120 Ohm

Additional Information

  • Medium Description:
    Termination Unit, 120 Ohm
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    TC501V120 Termination Unit, 120 Ohm
    for Twisted Pair Cable with 120 ohm

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    85 mm
  • Product Net Height:
    25 mm
  • Product Net Width:
    5 mm
  • Product Net Weight:
    0.004 kg

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links