Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSC550038R3

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSC550038R3

General Information

  • Product ID:
    3BSC550038R3
  • ABB Type Designation:
    TC501V150
  • Catalog Description:
    TC501V150 Termination unit, 150 Ohm
  • Long Description:
    S600 I/O speed meter input, max 50 kHz, ±13 mA,
    24 V d.c. or 5 V d.c., detection of direction
    through second speed meter input, overspeeed
    trip logic with trip signal output via solid state 24 V d.c.
    and dry contact 60 V d.c., speed meter inputs and
    solid state output are individually opto-isolated.

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Where Used (as part of "kit")

Identifier Description Type
3BSE009616R1
TC505K03 Connection Kit 150 Ohm, with Kit
3BSE022603R1
TC506K01 ConnectionKit 150 Ohm with capa Kit

Additional Information

  • Medium Description:
    TC501V150 Termination unit, 150 Ohm
  • Product Type:
    Prefabricated_Cable
  • Technical Information:
    S600 I/O speed meter input, max 50 kHz, ±13 mA,
    24 V d.c. or 5 V d.c., detection of direction
    through second speed meter input, overspeeed
    trip logic with trip signal output via solid state 24 V d.c.
    and dry contact 60 V d.c., speed meter inputs and
    solid state output are individually opto-isolated.

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    100 mm
  • Product Net Height:
    30 mm
  • Product Net Width:
    200 mm
  • Product Net Weight:
    0.005 kg
  • Cable Length:
    0 m

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links