Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSC610028R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

Where Used (as part of "kit")

Identifier Description Type
3BSE003585R1
DSSA 150AK06 Basic Power Supply Kit
3BSE003586R1
DSSA 150AK07 Expansion Power Supply Unit Kit
3BSE003587R1
DSSA 150AK08 Redundant Basic Power Suppl Kit
3BSE003588R1
DSSA 150AK09 Red. Power Supply for I/O Kit
3BSE003595R1
DSSA 150AK10 Power Supply for Field Equi Kit
3BSE004419R1
DSSA 150AK12 Basic Power Supply and Swit Kit
3BSE004421R1
DSSA 150AK14 Redundant Basic Power Suppl Kit
3BSE004424R1
DSSA 150K23 Redundant Basic Power Supply Kit
3BSE004440R1
DSSA 150AK22 Basic Power Supply and Swit Kit
3BSE004446R1
SD150K16 Basic Power Supply and Switch Kit
3BSE004447R1
DSSA 150AK17 Expansion Power Supply Unit Kit
3BSE004448R1
DSSA 150AK18 Redundant Basic Power Suppl Kit
3BSE008789R1
DSSA 150AK26 Expansion Power Supply Unit Kit
3BSE008839R1
DSSA 150AK27 Expansion Power Supply Unit Kit
3BSE016031R1
SD150AK01 Basic Power Supply and Switch Kit
3BSE016032R1
SD150 Redundant Basic Power Supply kit Kit
3BUR000743R1
Power Supply for CPU Subrack and I/O Kit
3BUR000744R1
Power Supply for I/O Subrack 2 and 3 Kit
PM10YAC410-SD150
10 years Preventive Maintenance Unit Kit
PM10YAC450-SD150
10 years Preventive Maintenance Unit Kit
PM10YAC460-SD150
10 years Preventive Maintenance Unit Kit

Additional Information

  • Medium Description:
    SD150 Power Supply - Classic
  • Product Type:
    Power_Supply
  • Technical Information:
    SD150 Power Supply DC/DC Converter 600W
    Input:20-60V DC / Output: 24V DC 25A

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Ordering

  • HS Code:
    850440-- Electrical transformers, static converters (for example, rectifiers) and inductors.- Static converters
  • Customs Tariff Number:
    85044082

Dimensions

  • Product Net Depth / Length:
    423 mm
  • Product Net Height:
    90 mm
  • Product Net Width:
    333 mm
  • Product Net Weight:
    11.6 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links