Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSC610036R2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSC610036R2

General Information

  • Product ID:
    3BSC610036R2
  • ABB Type Designation:
    SD524V1
  • Catalog Description:
    SD524V1 FRA060-S12-4 AC/DC. AC100-240V

Where Used (as part of "kit")

Identifier Description Type
3BSE019202R1
IH522ENK01 Operator keyboard kit, membra Kit
3BSE019203R1
IH522DEK01 Operator keyboard kit, membra Kit
3BSE019204R1
IH522SVK01 Operator keyboard kit, membra Kit
3BSE019205R1
IH532ENK01 Universal keyboard kit, Kit
3BSE019207R1
IH542ENK01 Universal keyboard kit, Kit
3BSE019209R1
IH572K01 Annunciator keyboard kit, Kit
3BSE052163R1
USB-Kit Kit

Additional Information

  • ABB Type Designation:
    SD524V1
  • CN8:
    85389091
  • Core Credit:
    0.00
  • Country of Origin:
    Taiwan, Province Of China (TW)
    China (CN)
  • Customs Tariff Number:
    85389091
  • Frame Size:
    Spare_Parts
  • Gross Volume:
    0 m³
  • Gross Weight:
    0.01 kg
  • Invoice Description:
    SD524V1 FRA060-S12-4 AC/DC. AC100-240V
  • Made To Order:
    No
  • Medium Description:
    Power Supply
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    0.01 kg
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    Power Supply
  • Product Net Weight:
    0.01 kg
  • Product Type:
    Power_Supply
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    3BSC610036R1
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
    Malmö, Sweden
  • Technical Information:
    SD524V1 Power Supply Adapter, AC 100-240V
    DC 12V 3,6A

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    '- ABB Advant Master Process Control System)
  • UNSPSC:
    39120000
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links