Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSC690123R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSC690123R1

General Information

  • Product ID:
    3BSC690123R1
  • ABB Type Designation:
    200-OB32P
  • Catalog Description:
    200-OB32P Digital Outputs 32 ch

Additional Information

  • Medium Description:
    24VDC.
    Preferred terminal base 200-TB32.
  • Product Type:
    I-O_Module

Ordering

  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    53 mm
  • Product Net Height:
    46 mm
  • Product Net Width:
    94 mm
  • Product Net Weight:
    0.163 kg

Technical

  • Channel Type:
    DO
  • Number of Output Channels:
    32

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links