Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSC740007R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSC740007R1

General Information

  • Product ID:
    3BSC740007R1
  • ABB Type Designation:
    FN 350-20-29 250V, 20A
  • Catalog Description:
    Main Supply Filter 250V, 20A
  • Long Description:
    Main Supply Filter

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Additional Information

  • Medium Description:
    Main Supply Filter 250V, 20A
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    Main Supply Filter

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Ordering

  • HS Code:
    850450-- Electrical transformers, static converters (for example, rectifiers) and inductors.- Other inductors
  • Customs Tariff Number:
    8504509500

Dimensions

  • Product Net Depth / Length:
    88.2 mm
  • Product Net Height:
    54 mm
  • Product Net Width:
    63 mm
  • Product Net Weight:
    0.965 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    No SVHC present France (FR)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links