Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSC760015R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSC760015R1

General Information

  • Product ID:
    3BSC760015R1
  • ABB Type Designation:
    SB522V1 NIMH 12, 4Ah
  • Catalog Description:
    SB522V1 Battery unit for AC400 Systems
  • Long Description:
    SB522V1 Battery Unit, rechargeable 12 V, 4 Ah NiMH battery.
    Charging and discharging via the battery charger.
    Fits Battery Charger SB510, SB511.
    Used for backup current supply of RAM.

Where Used (as part of "kit")

Identifier Description Type
3BSE016019R1
SB522K01 Battery Unit Kit
3BSE016025R1
AC410B12 System Unit without Software Kit
3BSE019974R1
AC410B16 System Unit with Basic Software Kit
PM3YAC410-1
3 years Preventive Maintenance Kit Kit
PM3YAC450-1
3 years Preventive Maintenance Kit Kit
PM3YAC450-3
3 years Preventive Maintenance Kit Kit
PM3YAC460-3
3 years Preventive Maintenance Kit Kit

Additional Information

  • Medium Description:
    SB522V1 Battery Unit, rechargeable 12 V, 4 Ah NiMH battery.
    Charging and discharging via the battery charger.
    Fits Battery Charger SB510, SB511.
    Used for backup current supply of RAM.
  • Product Type:
    Power_Supply
  • Technical Information:
    SB522V1 Nickel-metal hydride Battery Unit
    12V, 4Ah Internal Fuse 3,4 A
    Use battery charger 3BSC610071R1
    SB518
    every six months for re-charge spare batteries in stock.
    See also Preventive Maintenance Kit
    PM3YAC450-1
    , PM3YAC410-1
    , PM3YSG400-1


    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Ordering

  • HS Code:
    850750-- Electric accumulators, including separators therefor, whether or not rectangular (including square).- Nickel-metal hydride
  • Customs Tariff Number:
    85075000

Dimensions

  • Product Net Weight:
    1.205 kg

Classifications

  • Dangerous Goods UN Classification:
    Class 9: Miscellaneous Dangerous Substances and Articles, Including Environmentally Hazardous Substances
  • Dangerous Goods UN Number:
    NOT RESTR. SP A199

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    No SVHC present Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links