Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 3BSC760015R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

3BSC760015R1

General Information

  • Product ID:
    3BSC760015R1
  • ABB Type Designation:
    SB522V1 NIMH 12, 4AH
  • Catalog Description:
    SB522V1 Battery unit for AC400 Systems

Where Used (as part of "kit")

Identifier Description Type
PM3YAC410-1
3 years Preventive Maintenance Kit Kit
PM3YAC450-1
3 years Preventive Maintenance Kit Kit
PM3YAC450-3
3 years Preventive Maintenance Kit Kit
PM3YAC460-3
3 years Preventive Maintenance Kit Kit
PM3YSG400-1
3 years Preventive Maintenance Kit Kit

Additional Information

  • ABB Type Designation:
    SB522V1 NIMH 12, 4AH
  • CN8:
    85075000
  • Core Credit:
    0.00
  • Country of Origin:
    Sweden (SE)
    China (CN)
  • Customs Tariff Number:
    85075000
  • Dangerous Goods UN Classification:
    Class 9: Miscellaneous Dangerous Substances and Articles, Including Environmentally Hazardous Substances
  • Dangerous Goods UN Number:
    NOT RESTR. SP A199
  • Gross Weight:
    1.205 kg
  • Invoice Description:
    SB522V1 Battery unit for AC400 Systems
  • Made To Order:
    No
  • Medium Description:
    Battery Unit
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    1.205 kg
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    Unclassified
  • Product Net Weight:
    1.205 kg
  • Product Type:
    Unclassified
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    3BSC760009R1
    3BSC760004R1
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Delivery Center
    Central Stock US
    DEOSCEXPU
    SGRL4414FEXPU
    SELOGVEXPU
  • Technical Information:
    SB522V1 Nickel Metall Hybrid Battery Unit
    12V, 4Ah Internal Fuse 3,4 A
    Use battery charger 3BSC610071R1
    SB518
    every six months for re-charge spare
    batteries in stock.
    See also Preventive Maintenance Kit
    PM3YAC450-1
    , PM3YAC410-1
    , PM3YSG400-1


    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)
  • UNSPSC:
    39120000
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds