Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSC760020R1-B

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSC760020R1-B

General Information

  • Product ID:
    3BSC760020R1-B
  • ABB Type Designation:
    Battery Unit 24V 8Ah NiMH - BATTERI
  • Catalog Description:
    Battery Unit 24V 8Ah NiMH - BATTERIES +
  • Long Description:
    Battery Unit 24V 8Ah NiMH - BATTERIES +

Additional Information

  • ABB Type Designation:
    Battery Unit 24V 8Ah NiMH - BATTERI
  • Core Credit:
    0.00
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    85352100
  • Frame Size:
    Undefined
  • Gross Volume:
    0 in³
  • Gross Weight:
    0 kg
  • Invoice Description:
    Battery Unit 24V 8Ah NiMH - BATTERIES +
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 EA
  • Part Type:
    New
  • Product Name:
    -
  • Product Net Weight:
    0 kg
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Selling Unit of Measure:
    each
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links