Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSC770001R43

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSC770001R43

General Information

  • Product ID:
    3BSC770001R43
  • ABB Type Designation:
    800 mA 250 V Quick-acting
  • Catalog Description:
    800 mA 250 V F Fuse Link 5 x 20 mm

Categories

Where Used (as part of "kit")

Identifier Description Type
56722011-13
Fuse-Link 5 x 20 mm Kit
PM3YAC450-2
3 years Preventive Maintenance Kit Kit
PM3YAC450-3
3 years Preventive Maintenance Kit Kit
PM3YAC460-3
3 years Preventive Maintenance Kit Kit

Additional Information

  • Medium Description:
    Fuse Link 5 x 20 mm
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    800 mA 250 V Fuse Link 5 x 20 mm
    Rated current 800 mA
    Rated Voltage 250 VAC
    Breaking capacity 35 A
    Characteristics F (Quick-acting)

Ordering

  • Customs Tariff Number:
    8536101090

Dimensions

  • Product Net Weight:
    0 kg

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links