Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSC770001R52

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSC770001R52

General Information

  • Product ID:
    3BSC770001R52
  • ABB Type Designation:
    6.3 A 250V fast
  • Catalog Description:
    6.3 A 250 V F Fuse Link 5 x 20 mm

Categories

Additional Information

  • Medium Description:
    Fuse Link 5 x 20 mm
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    Fuse Link 5 x 20 mm 6.3 A 250 V
    Rated current 6,3 A
    Rated Voltage 250 VAC
    Breaking capacity 1500 A
    Characteristics F (Quick-acting)

Ordering

  • Customs Tariff Number:
    85361010

Dimensions

  • Product Net Weight:
    0.01 kg

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links