Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSC770057R33

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSC770057R33

General Information

  • Product ID:
    3BSC770057R33
  • ABB Type Designation:
    1A DC 1 pole
  • Catalog Description:
    Mini Circuit Breaker

Additional Information

  • ABB Type Designation:
    1A DC 1 pole
  • Country of Origin:
    Switzerland (CH)
  • Customs Tariff Number:
    85365080
  • Frame Size:
    Undefined
  • Gross Weight:
    0.06 kg
  • Invoice Description:
    Mini Circuit Breaker
  • Made To Order:
    No
  • Medium Description:
    Mini Circuit Breaker
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    0.06 kg
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    Control System Accessory
  • Product Net Weight:
    0.06 kg
  • Product Type:
    Control_System_Accessory
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Malmö, Sweden
  • Technical Information:
    Mini Circuit Breaker 1A DC 1-Pole
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links