Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSC840074R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSC840074R1

General Information

  • Product ID:
    3BSC840074R1
  • ABB Type Designation:
    TC506
  • Catalog Description:
    TC506 AF 100 Trunk Tap
  • Long Description:
    TC506 AF100 Trunk Tap

Categories

Show All...

Where Used (as part of "kit")

Identifier Description Type
3BSE022603R1
TC506K01 ConnectionKit 150 Ohm with capa Kit

Additional Information

  • Medium Description:
    TC506 AF100 Trunk Tap
  • Product Type:
    Prefabricated_Cable

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    70 mm
  • Product Net Height:
    70 mm
  • Product Net Width:
    30 mm
  • Product Net Weight:
    0.09 kg
  • Cable Length:
    0 m

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links