Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSC950054R5

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSC950054R5

General Information

  • Product ID:
    3BSC950054R5
  • ABB Type Designation:
    TK575V112*12 M
  • Catalog Description:
    TK575V112 Cable Assembly
  • Long Description:
    TK575V112 Cable Assembly

Additional Information

  • ABB Product Family:
    Advant
  • ABB Type Designation:
    TK575V112*12 M
  • CN8:
    85444290
  • Core Credit:
    0.00
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    85444290
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    1.095 kg
  • HS Code:
    854442-- Insulated (including enamelled or anodised) wire, cable (including co-axial cable) and other insulated electric conductors, whether or not fitted with connectors; optical fibre cables, made up of individually sheathed fibres, whether or not assembled with electric conductors or fitted with connectors.- Other electric conductors, for a voltage not exceeding 1,000 V :-- Fitted with connectors
  • Invoice Description:
    TK575V112 Cable Assembly
  • Made To Order:
    No
  • Medium Description:
    TK575V112 Cable Assembly
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    1.09 kg
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    Prefabricated Cable
  • Product Net Weight:
    1.095 kg
  • Product Type:
    Prefabricated_Cable
  • Quote Only:
    No
  • RoHS Status:
    Not RoHs Compliant
  • SCIP:
    No SVHC present Sweden (SE)
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Västerås, Sweden
    Wickliffe, Ohio, United States
    Västerås, Sweden
  • Technical Information:
    Cable Assembly

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)
  • UNSPSC:
    39120000
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links