Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSC950107R2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSC950107R2

General Information

  • Product ID:
    3BSC950107R2
  • ABB Type Designation:
    TK811V050
  • Catalog Description:
    TK811V050 POF Cable, 5m, Duplex
  • Long Description:
    5m latching duplex connector Duplex plastic fibre.

Categories

Show All...

Additional Information

  • Medium Description:
    5m latching duplex connector Duplex plastic fibre.
  • Product Type:
    Prefabricated_Cable

Ordering

  • HS Code:
    854470-- Insulated (including enamelled or anodised) wire, cable (including co-axial cable) and other insulated electric conductors, whether or not fitted with connectors; optical fibre cables, made up of individually sheathed fibres, whether or not assembled with electric conductors or fitted with connectors.- Optical fibre cables
  • Customs Tariff Number:
    85447000

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    0.045 kg
  • Cable Length:
    10 m

Environmental

  • RoHS Status:
    No declaration needed
  • WEEE Category:
    Product Not in WEEE Scope
  • Number of Batteries:
    0
  • SCIP:
    No SVHC present Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links