Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSC950130R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSC950130R1

General Information

  • Product ID:
    3BSC950130R1
  • ABB Type Designation:
    TK803V018
  • Catalog Description:
    TK803V018 Cable Assembly
  • Long Description:
    TK803V018 Cable Assembly

Where Used (as part of "kit")

Identifier Description Type
3BSE014070R1
AF 100 Communication set Kit
3BSE018448R1
CI522AK01 AF 100 Comm. Interface Kit
3BSE018449R1
CI522AK02 AF 100 Interface for Bus Kit
3BSE018450R1
CI522AK03 AF 100 Interface for Bus Kit
3BSE018451R1
CI522AK04 AF 100 Comm. Interface Kit
3BSE018452R1
CI522AK05 AF 100 Interface for Bus Kit
3BSE018453R1
CI522AK06 AF 100 Interface for Bus Kit

Additional Information

  • Medium Description:
    TK803V018 Cable Assembly
  • Product Type:
    Prefabricated_Cable
  • Technical Information:
    TK803V018 Cable Assembly
    1,8 Meter HD Conplug 14 pos- DSub Con FEM 9 pos

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Ordering

  • HS Code:
    854442-- Insulated (including enamelled or anodised) wire, cable (including co-axial cable) and other insulated electric conductors, whether or not fitted with connectors; optical fibre cables, made up of individually sheathed fibres, whether or not assembled with electric conductors or fitted with connectors.- Other electric conductors, for a voltage not exceeding 1,000 V :-- Fitted with connectors
  • Customs Tariff Number:
    85444290

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    0.155 kg
  • Cable Diameter:
    5 mm
  • Cable Length:
    1.9 m

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • SCIP:
    No SVHC present Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links