Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSC950130R3

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSC950130R3

General Information

  • Product ID:
    3BSC950130R3
  • ABB Type Designation:
    TK803V010
  • Catalog Description:
    TK803V010 Cable Assembly
  • Long Description:
    TK803V010 Cable Assembly

Where Used (as part of "kit")

Identifier Description Type
3BSE018464R1
CI522AK21 AF 100 Comm. Interface Kit
3BSE018465R1
CI522AK22 AF 100 Interface for Bus Kit
3BSE018466R1
CI522AK23 AF 100 Interface for Bus Kit
3BSE018467R1
CI522AK24 AF100 Comm. Interface Kit Kit
3BSE018468R1
CI522AK25 AF100 Interface for Bus kit Kit
3BSE018469R1
CI522AK26 AF 100 Interface for Bus Kit

Additional Information

  • Medium Description:
    TK803V010 Cable Assembly
  • Product Type:
    Prefabricated_Cable
  • Technical Information:
    TK803V010 Cable Assembly
    HD Conplug 14 pos-
    DSub Con FEM 9 pos
    1,0 M

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Ordering

  • HS Code:
    854442-- Insulated (including enamelled or anodised) wire, cable (including co-axial cable) and other insulated electric conductors, whether or not fitted with connectors; optical fibre cables, made up of individually sheathed fibres, whether or not assembled with electric conductors or fitted with connectors.- Other electric conductors, for a voltage not exceeding 1,000 V :-- Fitted with connectors
  • Customs Tariff Number:
    85444290

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    0.12 kg
  • Cable Diameter:
    5 mm
  • Cable Length:
    1.08 m

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • SCIP:
    No SVHC present Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links