Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSC950138R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSC950138R1

General Information

  • Product ID:
    3BSC950138R1
  • ABB Type Designation:
    TK624V030
  • Catalog Description:
    TK624V030 Cable assembly
  • Long Description:
    TK624V030 Cable assembly, L=3m.

Where Used (as part of "kit")

Identifier Description Type
3BDS100527R7
Advant Station 151 ES Kit

Additional Information

  • Medium Description:
    TK624V030 Cable assembly, L=3m.
  • Product Type:
    Prefabricated_Cable

Ordering

  • HS Code:
    854442-- Insulated (including enamelled or anodised) wire, cable (including co-axial cable) and other insulated electric conductors, whether or not fitted with connectors; optical fibre cables, made up of individually sheathed fibres, whether or not assembled with electric conductors or fitted with connectors.- Other electric conductors, for a voltage not exceeding 1,000 V :-- Fitted with connectors
  • Customs Tariff Number:
    85444290

Dimensions

  • Product Net Depth / Length:
    3000 mm
  • Product Net Height:
    6.5 mm
  • Product Net Width:
    6.5 mm
  • Product Net Weight:
    0.245 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links