Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSC950159R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSC950159R1

General Information

  • Product ID:
    3BSC950159R1
  • ABB Type Designation:
    TKX517V050
  • Catalog Description:
    TKX517V050 USB cable assembly, 5m,

Where Used (as part of "kit")

Identifier Description Type
3BSE019202R1
IH522ENK01 Operator keyboard kit, membra Kit
3BSE019203R1
IH522DEK01 Operator keyboard kit, membra Kit
3BSE019204R1
IH522SVK01 Operator keyboard kit, membra Kit
3BSE019205R1
IH532ENK01 Universal keyboard kit, Kit
3BSE019207R1
IH542ENK01 Universal keyboard kit, Kit
3BSE019209R1
IH572K01 Annunciator keyboard kit, Kit
3BSE052163R1
USB-Kit Kit

Additional Information

  • ABB Type Designation:
    TKX517V050
  • Core Credit:
    0.00
  • Country of Origin:
    United States (US)
    China (CN)
  • Customs Tariff Number:
    8538909999
  • Frame Size:
    Spare_Parts
  • Gross Volume:
    0 m³
  • Gross Weight:
    0.3 kg
  • Invoice Description:
    TKX517V050 USB cable assembly, 5m,
  • Made To Order:
    No
  • Medium Description:
    USB Cable Assembly
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    0.3 kg
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    Unclassified
  • Product Net Weight:
    0.3 kg
  • Product Type:
    Unclassified
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
    Malmö, Sweden
  • Technical Information:
    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    '- ABB Advant Master Process Control System)
  • UNSPSC:
    39120000
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links