Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSC950168R100

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSC950168R100

General Information

  • Product ID:
    3BSC950168R100
  • ABB Type Designation:
    DSTK 223SL10
  • Catalog Description:
    DSTK 223SL10 Cable Assembly Ribbon
  • Long Description:
    DSTK 223SL10 Cable Assembly Ribbon

Where Used (as part of "kit")

Identifier Description Type
3BSE019948R1
DSAX 110K11 Analog In/Output Set Kit

Additional Information

  • Medium Description:
    DSTK 223SL10 Cable Assembly Ribbon
  • Product Type:
    Prefabricated_Cable
  • Technical Information:
    Cable Assembly Ribbon Cable Screen.,
    L=10m, Cable 26x0.09
    Connector 64p, Connector 26p
    Replaces DSTK 153. If the cable is going to be used together
    with DSAX 110A, please first read a Status Report for the
    board, describing the proper cable to select. The selection
    depends on the DSAX 110A Product Revision.

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Ordering

  • HS Code:
    854442-- Insulated (including enamelled or anodised) wire, cable (including co-axial cable) and other insulated electric conductors, whether or not fitted with connectors; optical fibre cables, made up of individually sheathed fibres, whether or not assembled with electric conductors or fitted with connectors.- Other electric conductors, for a voltage not exceeding 1,000 V :-- Fitted with connectors
  • Customs Tariff Number:
    85444290

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    1.2 kg
  • Cable Diameter:
    10 mm
  • Cable Length:
    10 m

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links