Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSC950226R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSC950226R1

General Information

  • Product ID:
    3BSC950226R1
  • ABB Type Designation:
    Tap Cable
  • Catalog Description:
    Twisted pair cable 2x24 AWG
  • Long Description:
    Characteristic impedance 150 ohm. Capacitance 29 nF/km.

Where Used (as part of "kit")

Identifier Description Type
3BSE022603R1
TC506K01 ConnectionKit 150 Ohm with capa Kit

Additional Information

  • ABB Product Family:
    Advant
  • ABB Type Designation:
    Tap Cable
  • Cable Diameter:
    8 mm
  • Cable Length:
    2.5 m
  • CN8:
    85446090
  • Country of Origin:
    Poland (PL)
  • Customs Tariff Number:
    85446090
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0.18 kg
  • HS Code:
    854460-- Insulated (including enamelled or anodised) wire, cable (including co-axial cable) and other insulated electric conductors, whether or not fitted with connectors; optical fibre cables, made up of individually sheathed fibres, whether or not assembled with electric conductors or fitted with connectors.- Other electric conductors, for a voltage exceeding 1,000 V
  • Invoice Description:
    Twisted pair cable 2x24 AWG
  • Made To Order:
    No
  • Medium Description:
    Characteristic impedance 150 ohm. Capacitance 29 nF/km.
  • Minimum Order Quantity:
    1 m
  • Order Multiple:
    1 m
  • Package Level 1 Gross Weight:
    0.18 kg
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    Prefabricated Cable
  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Weight:
    0.18 kg
  • Product Net Width:
    0 mm
  • Product Type:
    Prefabricated_Cable
  • Quote Only:
    No
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Selling Unit of Measure:
    metre
  • Stocked At (Warehouses):
    Västerås, Sweden
    Västerås, Sweden
  • Technical Information:
    Twisted Pair Tap Cable 150 Ohm 2 Pair

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)
  • UNSPSC:
    39120000
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links