Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE000435R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

Where Used (as part of "kit")

Identifier Description Type
3BSE016433R1
Kit
3BSE016434R1
Kit

Additional Information

  • Medium Description:
    CS513 IEEE 802.3 LAN-Module
  • Product Type:
    Communication_Module
  • Technical Information:
    CS513 IEEE 802.3 LAN-Module
    Switch in pos. 1 BIN = MB300(Std)
    Switch in pos. 3 BIN = MB300E(Extended)

    AC410 and SG400 ask for price.
    See replacement for
    AC450 3BSE091971R1
    CS513AK01
    AC460 3BSE091972R1
    CS513AK02

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    234 mm
  • Product Net Height:
    18 mm
  • Product Net Width:
    108 mm
  • Product Net Weight:
    0.2 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    53fb4e12-bb07-4c6f-80d1-256e142f4462 Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links