Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE000649R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE000649R1

General Information

  • Product ID:
    3BSE000649R1
  • ABB Type Designation:
    RF620K02
  • Catalog Description:
    AC110 I/O Extension Unit
  • Long Description:
    RF620K02 AC110 I/O Extension Unit
    Used to extend the basic station or the I/O station
    by an additional subrack. Includes subrack RF620
    and the required cables.
    Set incl.
    1 pc 3BHT100011R1 RF620
    1 pc 3BHT100018R1 RC610
    1 pc 3BHT200010R1 TK612
    2 pcs 3BHT300029R1 TK615

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Kit Contents

Identifier Description Qty Unit Of Measure
3BHT100011R1
RF620 Extension Backplane 10 slots 1 piece
3BHT100018R1
RC610 Cable Duct 1 piece
3BHT200010R1
TK612 Cable Assembly L=1m 1 piece
3BHT300029R1
TK615 Bus Cable,Backplane I/O Bus (base- 2 piece

Additional Information

  • Medium Description:
    AC110 I/O Extension Unit
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    RF620K02 AC110 I/O Extension Unit
    Used to extend the basic station or the I/O station
    by an additional subrack. Includes subrack RF620
    and the required cables.
    Set incl.
    1 pc 3BHT100011R1
    RF620
    1 pc 3BHT100018R1
    RC610
    1 pc 3BHT200010R1
    TK612
    2 pcs 3BHT300029R1
    TK615

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    5011 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links