Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE000655R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE000655R1

General Information

  • Product ID:
    3BSE000655R1
  • ABB Type Designation:
    SA610K01
  • Catalog Description:
    SA610K01 Power Supply inp.110/120/220/24
  • Long Description:
    SA610K01 Power Supply Input 110/120/220/240 VAC
    Input110/220/250 VDC Output:24VDC,60W
    Set including
    1 pc 3BHT300019R1 SA610 Power Supply
    1 pc 3BHT310358R1 SA610-1 Cable Assembly
    1 pc 3BHT310359R1 SA610-2 Annunciator Cable

Kit Contents

Identifier Description Qty Unit Of Measure
3BHT300019R1
SA610 Power Supply 1 piece
3BHT310358R1
SA610 Cable Assembly L=3m 1 piece
3BHT310359R1
SA610 Annunciator Cable Relay outp.L=3M 1 piece

Additional Information

  • Medium Description:
    SA610K01 Power Supply inp.110/120/220/240 VAC
  • Product Type:
    Power_Supply
  • Technical Information:
    SA610K01 Power Supply Input 110/120/220/240 VAC
    Input110/220/250 VDC Output:24VDC,60W
    Set including
    1 pc 3BHT300019R1
    SA610 Power Supply
    1 pc 3BHT310358R1
    SA610-1 Cable Assembly
    1 pc 3BHT310359R1
    SA610-2 Annunciator Cable

Ordering

  • HS Code:
    850440-- Electrical transformers, static converters (for example, rectifiers) and inductors.- Static converters
  • Customs Tariff Number:
    85044082

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    1 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links