Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE000758R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE000758R1

General Information

  • Product ID:
    3BSE000758R1
  • ABB Type Designation:
    MB90K01
  • Catalog Description:
    MB90K01 Connection Kit
  • Long Description:
    MB90K01 Connector Kit
    Set incl.
    1 pc 3BSE003787R1 / TK518 Coaxial cable assembly, BNC, 75
    1 pc 5217423-25 / Coaxial Connector, BNC T-Cross 75 Ohm
    1 pc 5217423-27 / Plastic Cover for BNC T-Adaptor or BNC
    2 pcs 5217423-28 / RG11K01 Coax Cable Connector, 75 Ohm

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Kit Contents

Identifier Description Qty Unit Of Measure
3BSE003787R1
TK518 Coaxial cable assembly,BNC, 75 Ohm 1 piece
5217423-25
Coaxial Connector, BNC T-cross 75 Ohm 1 piece
5217423-27
Plastic cover f BNC T- / In-line adapter 1 piece
5217423-28
RG11K01 Coax cable connector, 75 Ohm, 2 piece

Additional Information

  • Medium Description:
    Connector Kit
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    MB90K01 Connector Kit
    Set incl.
    1 pc 3BSE003787R1
    / TK518 Coaxial cable assembly, BNC, 75
    1 pc 5217423-25
    / Coaxial Connector, BNC T-Cross 75 Ohm
    1 pc 5217423-27
    / Plastic Cover for BNC T-Adaptor or BNC
    2 pcs 5217423-28
    / RG11K01 Coax Cable Connector, 75 Ohm

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    0.15 kg

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links