Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE000759R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE000759R1

General Information

  • Product ID:
    3BSE000759R1
  • ABB Type Designation:
    MB90K02
  • Catalog Description:
    MB90K02 MB90 Bus Terminator Kit
  • Long Description:
    MB90K02 MB90 Bus Terminator Kit
    Set Incl.
    1 pc 5217423-14 Coax K4
    1 pc 5217423-26 Coaxial Terminator 75 ohm

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    '- ABB Advant Master Process Control System)

Kit Contents

Identifier Description Qty Unit Of Measure
5217423-14
COAX cable terminator, 75 Ohm, BNC, 1 piece
5217423-26
Coaxial Termination 75 Ohm 1 piece

Additional Information

  • Medium Description:
    MB90 Bus Terminator Kit
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    MB90K02 MB90 Bus Terminator Kit
    Set Incl.
    1 pc 5217423-14
    Coax K4
    1 pc 5217423-26
    Coaxial Terminator 75 ohm

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    0.1 kg

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links