Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE001458R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE001458R1

General Information

  • Product ID:
    3BSE001458R1
  • ABB Type Designation:
    TC570
  • Catalog Description:
    TC570 Master Fieldbus Connection Unit
  • Long Description:
    TC570 Master Fieldbus Connection Unit

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    '- ABB Advant Master Process Control System)

Where Used (as part of "kit")

Identifier Description Type
3BSE003565R1
CI570K01 MasterFieldbus Controller Kit
3BSE006530R1
CI570K02 MasterFieldbus Controller incl Kit

Additional Information

  • Medium Description:
    MasterFieldbus Connection Unit
  • Product Type:
    Communication_Module
  • Technical Information:
    TC570 Master Fieldbus Connection Unit

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    216 mm
  • Product Net Height:
    54 mm
  • Product Net Width:
    144 mm
  • Product Net Weight:
    0.75 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    bc59d90f-250d-4299-8e8c-750b244b6890 Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links