Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE002253R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE002253R1

General Information

  • Product ID:
    3BSE002253R1
  • ABB Type Designation:
    TC630
  • Catalog Description:
    TC630 AF 100 Optical Modem
  • Long Description:
    Advant Fieldbus 100 coaxial/optical or optical/coaxial cable. Power 24V
    D.C.
    For optical fibre 2 x 65.5/125 or 100/400 um. Connectors of ST-style.

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Categories

Show All...

Where Used (as part of "kit")

Identifier Description Type
3BSE004442R1
TC630K03 Optical Modem. Incl. cable Kit

Additional Information

  • Medium Description:
    TC630 AF100 Optical Modem
  • Product Type:
    Communication_Module
  • Technical Information:
    Advant Fieldbus 100 coaxial/optical or optical/coaxial cable. Power 24V
    D.C.
    For optical fibre 2 x 65.5/125 or 100/400 um. Connectors of ST-style.

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    47 mm
  • Product Net Height:
    11 mm
  • Product Net Width:
    65 mm
  • Product Net Weight:
    0.715 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    b794f196-625d-478d-9612-2cb56a30e281 Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links