Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE002921R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE002921R1

General Information

  • Product ID:
    3BSE002921R1
  • ABB Type Designation:
    RC002
  • Catalog Description:
    RC002 Supervisor for Fans

Additional Information

  • Medium Description:
    Supervisor for Fans
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    RC002 Supervisor for Fans
    see spare parts
    3 pce 3BSC770001R43
    800 mA 250 V Fuse Link 5 x 20 mm
    3 pce 2664163-2 2 pos angel Terminal Block Screw Parts

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    '- ABB Advant Master Process Control System)

Ordering

  • Customs Tariff Number:
    8537109899

Dimensions

  • Product Net Depth / Length:
    243 mm
  • Product Net Height:
    18 mm
  • Product Net Width:
    67.5 mm
  • Product Net Weight:
    0.06 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links