Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE003254R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE003254R1

General Information

  • Product ID:
    3BSE003254R1
  • ABB Type Designation:
    TK570
  • Catalog Description:
    TK570 Cable Assembly
  • Long Description:
    Cable Assembly 1,8 m DE25 socket-DB25 pin
    for CI570 to TC570

Where Used (as part of "kit")

Identifier Description Type
3BSE003565R1
CI570K01 MasterFieldbus Controller Kit

Additional Information

  • Medium Description:
    Cable Assembly 1,8 m DE25 socket-DB25 pin
    for CI570 to TC570
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    TK570 Cable Assembly
    Cable Assembly 1,8 m DE25 socket-DB25 pin
    for CI570 to TC570

Ordering

  • HS Code:
    854442-- Insulated (including enamelled or anodised) wire, cable (including co-axial cable) and other insulated electric conductors, whether or not fitted with connectors; optical fibre cables, made up of individually sheathed fibres, whether or not assembled with electric conductors or fitted with connectors.- Other electric conductors, for a voltage not exceeding 1,000 V :-- Fitted with connectors
  • Customs Tariff Number:
    85444290

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    0.3 kg

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links