Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE003387R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE003387R1

General Information

  • Product ID:
    3BSE003387R1
  • ABB Type Designation:
    SA161
  • Catalog Description:
    SA161 Power Supply Unit AC 115V / DC-Cla
  • Long Description:
    SA161 Power Supply Unit
    AC 115V / DC 24V, 10A
    See spare fuse 10 A / 5672827-10
    See also coated marin classified unit
    SA161M Power Supply Unit 3BSE016211R1

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Where Used (as part of "kit")

Identifier Description Type
3BSE003575R1
SA161K01 Expansion Power Supply Unit. Kit
3BSE003581R1
SA161K02 Red.Power Supply for I/O-Subrac Kit
3BSE003591R1
SA161K03 Power Supply for Field Equipmen Kit
3BSE004409R1
SA161K05 Expansion Power Supply Unit. Kit
3BSE008781R1
SA161K10 Expansion Power Supply Unit. Kit
3BSE008782R1
SA161K11 Expansion Power Supply Unit. Kit
3BUR000738R1
SA161K07 Power Supply for I/O Subrack 2 Kit

Additional Information

  • Medium Description:
    Power Supply Unit
  • Product Type:
    Power_Supply
  • Technical Information:
    SA161 Power Supply Unit
    AC 115V / DC 24V, 10A
    See spare fuse 10 A / 5672827-10

    See also coated marin classified unit
    SA161M Power Supply Unit 3BSE016211R1

Ordering

  • HS Code:
    850440-- Electrical transformers, static converters (for example, rectifiers) and inductors.- Static converters
  • Customs Tariff Number:
    85044082

Dimensions

  • Product Net Depth / Length:
    482 mm
  • Product Net Height:
    225 mm
  • Product Net Width:
    177 mm
  • Product Net Weight:
    14.6 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links