Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE003388R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE003388R1

General Information

  • Product ID:
    3BSE003388R1
  • ABB Type Designation:
    SA162
  • Catalog Description:
    SA162 Power Supply Unit AC 230V / DC-Cla
  • Long Description:
    SA162 Power Supply Unit AC 230V / DC 24V, 10A

    See Spare Fuse 6 A / 5672827-6
    See also coated marin classified unit
    SA162M Power Supply Unit 3BSE016212R1

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Where Used (as part of "kit")

Identifier Description Type
3BSE003576R1
SA162K01 Expansion Power Supply Unit. Kit
3BSE003582R1
SA162K02 Red.Power Supply for I/O-Subrac Kit
3BSE003592R1
SA162K03 Power Supply for Field Equipmen Kit
3BSE004410R1
SA162K05 Expansion Power Supply Unit. Kit
3BSE005747R1
SA162K12 Power Supply Kit Kit
3BSE008783R1
SA162K10 Expansion Power Supply Unit. Kit
3BSE008784R1
SA162K11 Expansion Power Supply Unit. Kit
3BUR000741R1
SA162K07 Power Supply for I/O Subrack 2 Kit
PM10YAC110-SA162
10 years Preventive Maintenance Unit Kit
PM10YAC410-SA162
10 years Preventive Maintenance Unit Kit
PM10YAC450-SA162
10 years Preventive Maintenance Unit Kit
PM10YAC460-SA162
10 years Preventive Maintenance Unit Kit

Additional Information

  • Medium Description:
    Power Supply Unit
  • Product Type:
    Power_Supply
  • Technical Information:
    SA162 Power Supply Unit AC 230V / DC 24V, 10A

    See Spare Fuse 6 A / 5672827-6

    See also coated marin classified unit
    SA162M Power Supply Unit 3BSE016212R1

Ordering

  • HS Code:
    850440-- Electrical transformers, static converters (for example, rectifiers) and inductors.- Static converters
  • Customs Tariff Number:
    85044082

Dimensions

  • Product Net Depth / Length:
    482 mm
  • Product Net Height:
    255 mm
  • Product Net Width:
    177 mm
  • Product Net Weight:
    15 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links