Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE003390R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE003390R1

General Information

  • Product ID:
    3BSE003390R1
  • ABB Type Designation:
    SA167
  • Catalog Description:
    SA167 Power Supply Unit AC 115V / DC
  • Long Description:
    SA167 Power Supply Unit
    AC 115V / DC 24V, 25A
    See Spare Fuse 15 A / 5672827-15

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    '- ABB Advant Master Process Control System)

Where Used (as part of "kit")

Identifier Description Type
3BSE003573R1
SA167K01 Basic Power Supply and Switch Kit
3BSE003577R1
SA167K02 Expansion Power Supply Unit. Kit
3BSE003579R1
SA167K03 Red. Basic Power Supply and Kit
3BSE003583R1
SA167K04 Red.Power Supply for I/O-Subrac Kit
3BSE004407R1
SA167K05 Basic Power Supply and Switch Kit
3BSE004413R1
SA167K07 Red.Basic Power Supply and Kit
3BSE008785R1
SA167K13 Expansion Power Supply Unit. Kit
3BSE008786R1
SA167K14 Expansion Power Supply Unit. Kit
3BSE016027R1
SA167K16 Basic Power Supply and Switch Kit
3BSE016028R1
SA167K17 Red.Basic Power Supply and Kit
3BUR000737R1
SA167K09 RM500V1 Power 120V/25A/2,7m Kit
3BUR000739R1
SA167K10 Power Supply for I/O Subracks Kit
3BUR000846R1
SA167K11 RM500V1 Power 120V/25A/1,4m Kit
3BUR000847R1
SA167K12 RM500V1 Red Power 120V/25A/1,4m Kit
PM10YAC410-SA167
10 years Preventive Maintenance Unit Kit
PM10YAC450-SA167
10 years Preventive Maintenance Unit Kit
PM10YAC460-SA167
10 years Preventive Maintenance Unit Kit

Additional Information

  • Medium Description:
    SA167 Power Supply Unit AC 115V / DC 24V, 25A
  • Product Type:
    Power_Supply
  • Technical Information:
    SA167 Power Supply Unit
    AC 115V / DC 24V, 25A
    Exchange No. EXC3BSE003390R1

    See Spare Fuse 15 A / 5672827-15

Ordering

  • HS Code:
    850440-- Electrical transformers, static converters (for example, rectifiers) and inductors.- Static converters
  • Customs Tariff Number:
    85044082

Dimensions

  • Product Net Depth / Length:
    255 mm
  • Product Net Height:
    177 mm
  • Product Net Width:
    482 mm
  • Product Net Weight:
    26.6 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links