Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE003565R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE003565R1

General Information

  • Product ID:
    3BSE003565R1
  • ABB Type Designation:
    CI570K01
  • Catalog Description:
    CI570K01 MasterFieldbus Controller
  • Long Description:
    MasterFieldbus Controller Kit

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Kit Contents

Identifier Description Qty Unit Of Measure
3BSE001440R1
CI570 MasterFieldbus Controller 1 piece
3BSE001458R1
TC570 Master Fieldbus Connection Unit 1 piece
3BSE003254R1
TK570 Cable Assembly 1 piece

Additional Information

  • Medium Description:
    CI570K01 MasterFieldbus Controller - Classic
  • Product Type:
    Communication_Module
  • Technical Information:
    MasterFieldbus Controller Kit

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    1.308 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links