Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE003573R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE003573R1

General Information

  • Product ID:
    3BSE003573R1
  • ABB Type Designation:
    SA167K01
  • Catalog Description:
    SA167K01 Basic Power Supply and Switch
  • Long Description:
    Basic Power

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Kit Contents

Identifier Description Qty Unit Of Measure
3BSC910044R1
Mounting Plate 24" 1 piece
3BSC950073R14
TK402V014 Cable Assembly 1 piece
3BSE003390R1
SA167 Power Supply Unit AC 115V / DC 1 piece
3BSE004253R1
SX540 Power Switch and Distr. Unit 1 piece
3BSE004258R1
SX554 Distribution Unit DC60V 30A 1 piece

Additional Information

  • Medium Description:
    SA167K01 Basic Power Supply and Switch Units.
  • Product Type:
    Power_Supply
  • Technical Information:
    Basic Power

Ordering

  • HS Code:
    850440-- Electrical transformers, static converters (for example, rectifiers) and inductors.- Static converters
  • Customs Tariff Number:
    85044082

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    32 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links