Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE003591R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE003591R1

General Information

  • Product ID:
    3BSE003591R1
  • ABB Type Designation:
    SA161K03
  • Catalog Description:
    SA161K03 Power Supply for Field Equipmen
  • Long Description:
    SA161K03 Power Supply for Field Equipment
    Input: AC 120V, Output: DC 24V, 10A.
    Set Incl.
    1 pc 3BSE003387R1 SA161 Power Supply Unit
    1 pc 3BSC950073R27 TK402V027 Cable Assembly
    1 pc 3BSE004258R1 SX554 Distribution Unit

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Kit Contents

Identifier Description Qty Unit Of Measure
3BSC950073R27
TK402V027 Cable Assembly 1 piece
3BSE003387R1
SA161 Power Supply Unit AC 115V / DC-Cla 1 piece
3BSE004258R1
SX554 Distribution Unit DC60V 30A 1 piece

Additional Information

  • Medium Description:
    SA161K03 Power Supply for Field Equipment
  • Product Type:
    Power_Supply
  • Technical Information:
    SA161K03 Power Supply for Field Equipment
    Input: AC 120V, Output: DC 24V, 10A.
    Set Incl.
    1 pc 3BSE003387R1
    SA161 Power Supply Unit
    1 pc 3BSC950073R27
    TK402V027 Cable Assembly
    1 pc 3BSE004258R1
    SX554 Distribution Unit

Ordering

  • HS Code:
    850440-- Electrical transformers, static converters (for example, rectifiers) and inductors.- Static converters
  • Customs Tariff Number:
    85044082

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    15.6 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links