Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE003593R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE003593R1

General Information

  • Product ID:
    3BSE003593R1
  • ABB Type Designation:
    SA171K01
  • Catalog Description:
    SA171K01 Power Supply for Field Equipmen
  • Long Description:
    SA171K01 Power Supply for Field Equipment
    Input: AC 120V, Output: DC 48V, 5A.
    Set incl.
    1 pc 3BSE003391R1 SA171
    1 pc 3BSC950073R27 TK402V027
    1 pc 3BSE004258R1 SX554

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Kit Contents

Identifier Description Qty Unit Of Measure
3BSC950073R27
TK402V027 Cable Assembly 1 piece
3BSE003391R1
SA171 Power Supply Unit AC 115V / DC-Cla 1 piece
3BSE004258R1
SX554 Distribution Unit DC60V 30A 1 piece

Additional Information

  • Medium Description:
    SA171K01 Power Supply for Field Equipment
  • Product Type:
    Power_Supply
  • Technical Information:
    SA171K01 Power Supply for Field Equipment
    Input: AC 120V, Output: DC 48V, 5A.
    Set incl.
    1 pc 3BSE003391R1
    SA171
    1 pc 3BSC950073R27
    TK402V027
    1 pc 3BSE004258R1
    SX554

Ordering

  • HS Code:
    850440-- Electrical transformers, static converters (for example, rectifiers) and inductors.- Static converters
  • Customs Tariff Number:
    85044082

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    16.5 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links