Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE003595R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE003595R1

General Information

  • Product ID:
    3BSE003595R1
  • ABB Type Designation:
    DSSA 150AK10
  • Catalog Description:
    DSSA 150AK10 Power Supply for Field Equi
  • Long Description:
    Power Supply for Field Equipment
    input: DC 48V, output: DC 24V, 20A.
    1 pc SD150 3BSC610028R1
    1 pc TK582V027 3BSE005947R1

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Kit Contents

Identifier Description Qty Unit Of Measure
3BSC610028R1
SD150 DC/DC Converter 1 piece
3BSE005947R1
TK582V027 Cable Assembly 1 piece

Additional Information

  • Medium Description:
    Power Supply for Field Equipment
  • Product Type:
    Power_Supply
  • Technical Information:
    Power Supply for Field Equipment
    input: DC 48V, output: DC 24V, 20A.
    1 pc SD150 3BSC610028R1

    1 pc TK582V027 3BSE005947R1

Ordering

  • HS Code:
    850440-- Electrical transformers, static converters (for example, rectifiers) and inductors.- Static converters
  • Customs Tariff Number:
    85044082

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    11.8 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links