Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE003774R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE003774R1

General Information

  • Product ID:
    3BSE003774R1
  • ABB Type Designation:
    TK404
  • Catalog Description:
    TK404 Cable Assembly, 5m, with pluggable
  • Long Description:
    TK404 Cable Assembly, 5M
    Conn,type Phoenixcombicon
    used for connection of
    power sup. SB512-IH570
    annunciator keyboard.

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    '- ABB Advant Master Process Control System)

Where Used (as part of "kit")

Identifier Description Type
3BSE004451R1
SB511K01 Battery Charger DC 24-48V Kit

Additional Information

  • Medium Description:
    Cable Assembly, 5M
  • Product Type:
    Prefabricated_Cable
  • Technical Information:
    TK404 Cable Assembly, 5M
    Conn,type Phoenixcombicon
    used for connection of
    power sup. SB512-IH570
    annunciator keyboard.

Ordering

  • HS Code:
    854442-- Insulated (including enamelled or anodised) wire, cable (including co-axial cable) and other insulated electric conductors, whether or not fitted with connectors; optical fibre cables, made up of individually sheathed fibres, whether or not assembled with electric conductors or fitted with connectors.- Other electric conductors, for a voltage not exceeding 1,000 V :-- Fitted with connectors
  • Customs Tariff Number:
    85444290

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    0.185 kg
  • Cable Diameter:
    0 mm
  • Cable Length:
    5.13 m

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links