Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE003781R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE003781R1

General Information

  • Product ID:
    3BSE003781R1
  • ABB Type Designation:
    TK456V027
  • Catalog Description:
    TK456V027 Cable assembly
  • Long Description:
    TK456V027 Cable

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Where Used (as part of "kit")

Identifier Description Type
3BSE016433R1
Kit
3BSE016434R1
Kit
3BSE020007R1
AC450A09 System Unit Kit
3BUR001286R2
AC460B02 System Unit for Rittal Cabinet Kit

Additional Information

  • Medium Description:
    Cable
  • Product Type:
    Prefabricated_Cable
  • Technical Information:
    TK456V027 Cable

Ordering

  • HS Code:
    854442-- Insulated (including enamelled or anodised) wire, cable (including co-axial cable) and other insulated electric conductors, whether or not fitted with connectors; optical fibre cables, made up of individually sheathed fibres, whether or not assembled with electric conductors or fitted with connectors.- Other electric conductors, for a voltage not exceeding 1,000 V :-- Fitted with connectors
  • Customs Tariff Number:
    85444290

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    0.07 kg
  • Cable Diameter:
    2 mm
  • Cable Length:
    2.8 m

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links