Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE003816R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE003816R1

General Information

  • Product ID:
    3BSE003816R1
  • ABB Type Designation:
    SC520
  • Catalog Description:
    SC520 Submodule Carrier incl. local CPU
  • Long Description:
    SC520 Submodule Carrier Incl. Local CPU
    support for MB300, MB300E
    See also coated marine classified unit
    SC520M 3BSE016237R1 Submodule Carrier

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Additional Information

  • Medium Description:
    SC520 Submodule Carrier incl. local CPU
  • Product Type:
    Communication_Module

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    291 mm
  • Product Net Height:
    300 mm
  • Product Net Width:
    30 mm
  • Product Net Weight:
    0.742 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    5b776851-d19c-4e53-a7f4-f02baf230861 Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links