Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE003827R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE003827R1

General Information

  • Product ID:
    3BSE003827R1
  • ABB Type Designation:
    CI532V02
  • Catalog Description:
    CI532V02 MODBUS Interface, 2 ch
  • Long Description:
    RCOM/RCOM+ communication interface submodule for Advant controllers.
    Each interface include two channels.

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Categories

Show All...

Where Used (as part of "kit")

Identifier Description Type
3BNP000410R1
CI532V08 MODBUS Communication Interface Kit
3BUR001400R1
Communication Interface Kit Kit

Additional Information

  • Medium Description:
    CI532V02 Submodule MODBUS Interface, 2 channels.
  • Product Type:
    Communication_Module
  • Technical Information:
    RCOM/RCOM+ communication interface submodule for Advant controllers.
    Each interface include two channels.

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    234 mm
  • Product Net Height:
    22.5 mm
  • Product Net Width:
    108 mm
  • Product Net Weight:
    0.155 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    8a1fd1f6-9ad5-4141-b80b-1dd80de412e3 Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links