Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE003832R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

Where Used (as part of "kit")

Identifier Description Type
3BSE011302R1
ACMHWV16 HW PM510V16 SC510 and MB510. Kit
3BSE016433R1
Kit
3BSE016434R1
Kit

Additional Information

  • Medium Description:
    SC510 Submodule Carrier without CPU
  • Product Type:
    Communication_Module

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    288 mm
  • Product Net Height:
    22.5 mm
  • Product Net Width:
    486 mm
  • Product Net Weight:
    0.67 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    64ca723a-0669-4eec-a128-1d20dd256d13 Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links