Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE004419R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE004419R1

General Information

  • Product ID:
    3BSE004419R1
  • ABB Type Designation:
    DSSA 150AK12
  • Catalog Description:
    DSSA 150AK12 Basic Power Supply and Swit
  • Long Description:
    DSSA 150AK12 Basic Power Supply and Switch Units.
    Input: DC 24V
    Output: DC 24V, 20A.
    Set incl.
    1 pc 3BSC610028R1 SD150
    1 pc 3BSE004258R1 SX554
    1 pc 3BSE004257R1 SX550
    1 pc 3BSC910048R1 SX5XX

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Kit Contents

Identifier Description Qty Unit Of Measure
3BSC610028R1
SD150 DC/DC Converter 1 piece
3BSC910048R1
Mounting plate 19" 1 piece
3BSE004257R1
SX550 Power Switch and Distr. Unit-Class 1 piece
3BSE004258R1
SX554 Distribution Unit DC60V 30A 1 piece
3BSE005949R1
TK582V043 Cable Assembly 1 piece

Additional Information

  • Medium Description:
    Basic Power Supply and Switch Units.
  • Product Type:
    Power_Supply
  • Technical Information:
    DSSA 150AK12 Basic Power Supply and Switch Units.
    Input: DC 24V
    Output: DC 24V, 20A.
    Set incl.
    1 pc 3BSC610028R1
    SD150
    1 pc 3BSE004258R1
    SX554
    1 pc 3BSE004257R1
    SX550
    1 pc 3BSC910048R1
    SX5XX

Ordering

  • HS Code:
    850440-- Electrical transformers, static converters (for example, rectifiers) and inductors.- Static converters
  • Customs Tariff Number:
    85044082

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    18 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links