Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE004691R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE004691R1

General Information

  • Product ID:
    3BSE004691R1
  • ABB Type Designation:
    RA543
  • Catalog Description:
    RA543 Mounting Plate for two modems/T-Bo
  • Long Description:
    Mounting Plate

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Where Used (as part of "kit")

Identifier Description Type
3BSE008631R1
TC561K01 Connection Set to Optical Bus Kit
3BSE014094R1
TC561K02 Connection Set to Optical Bus Kit

Additional Information

  • Medium Description:
    RA543 Mounting Plate for two modems/T-Boxes
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    Mounting Plate

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    0.63 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links