Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE004723R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE004723R1

General Information

  • Product ID:
    3BSE004723R1
  • ABB Type Designation:
    DSTD 190
  • Catalog Description:
    DSTD 190 Connection Unit 32 Ch. 24/48
  • Long Description:
    DSTD 190 Connection Unit 32 Ch. 24/48 VDC, DI/D0
    See mounting screws kit: 3BSE021202R1

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Where Used (as part of "kit")

Identifier Description Type
3BSE005429R1
DSDP 110K02 Pulse Input Set Kit
3BSE005432R1
DSDI 110AK03 Digital Inp. 32 CH, 24VDC Kit
3BSE005436R1
DSDO 115K03 Digital Outp. 32 ch, 24VDC, Kit
3BSE019921R1
DSDP 140AK03 Pulse Encod. 1 Loop 3ch Kit
3BSE019923R1
DSDP 150K05 Pulse Encoder Input, 12ch Kit
3BSE020829R1
DSDP 010K03 Counter Board with Conn. Kit

Additional Information

  • Medium Description:
    Connection Unit
  • Product Type:
    I-O_Module
  • Technical Information:
    DSTD 190 Connection Unit 32 Ch. 24/48 VDC, DI/D0
    Exchange No. 7650055-545
    See mounting screws kit: 3BSE021202R1

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    234 mm
  • Product Net Height:
    40.5 mm
  • Product Net Width:
    117 mm
  • Product Net Weight:
    0.185 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links