Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE004802R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE004802R1

General Information

  • Product ID:
    3BSE004802R1
  • ABB Type Designation:
    SB171
  • Catalog Description:
    SB171 Backup Power Supply
  • Long Description:
    SB171 Backup Power Supply
    Designed to Charge NiCd battery 12 V, 4 Ah

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Where Used (as part of "kit")

Identifier Description Type
3BSE016025R1
AC410B12 System Unit without Software Kit
3BSE019974R1
AC410B16 System Unit with Basic Software Kit
3BUR001860R1
AC410A14 System unit Gateway DCN-DCN Kit
PM10YAC410-SB171
10 years Preventive Maintenance Unit Kit
PM10YSG400-SB171
10 years Preventive Maintenance Unit Kit

Additional Information

  • Medium Description:
    Backup Power Supply
  • Product Type:
    Power_Supply
  • Technical Information:
    SB171 Backup Power Supply
    Designed to Charge NiCd battery 12 V, 4 Ah

Ordering

  • HS Code:
    850440-- Electrical transformers, static converters (for example, rectifiers) and inductors.- Static converters
  • Customs Tariff Number:
    85044082

Dimensions

  • Product Net Depth / Length:
    234 mm
  • Product Net Height:
    54 mm
  • Product Net Width:
    90 mm
  • Product Net Weight:
    0.315 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    908f77cd-135b-4cf3-8ee9-5c6e6676a0ce Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links