Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE005274R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE005274R1

General Information

  • Product ID:
    3BSE005274R1
  • ABB Type Designation:
    DSDP 010
  • Catalog Description:
    DSDP 010 Counter Board
  • Long Description:
    DSDP 010 Counter Board

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Where Used (as part of "kit")

Identifier Description Type
3BSE020829R1
DSDP 010K03 Counter Board with Conn. Kit
3BSE020830R1
DSDP 010K01 Counter Board with Conn. Kit
3BSE020831R1
DSDP 010K02 Counter Board with Conn. Kit

Additional Information

  • Medium Description:
    Counter Board
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    DSDP 010 Counter Board

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    255 mm
  • Product Net Height:
    12 mm
  • Product Net Width:
    370 mm
  • Product Net Weight:
    0.345 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links