Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE005586R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE005586R1

General Information

  • Product ID:
    3BSE005586R1
  • ABB Type Designation:
    CT481
  • Catalog Description:
    CT481 Basic Unit for AC55
  • Long Description:
    CT481 Basic Unit for AC55 without system software
    with 8 AI, 2 AO, 16 DI - 24V, 8 DO
    See AC55 3BSE006437R1

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Where Used (as part of "kit")

Identifier Description Type
3BSE006437R1
AC55 Basic Unit Kit

Additional Information

  • Medium Description:
    Basic Unit
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    CT481 Basic Unit for AC55 without system software
    with 8 AI, 2 AO, 16 DI - 24V, 8 DO,
    Exchange No. EXC3BSE005586R1

    See AC55 3BSE006437R1

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    245 mm
  • Product Net Height:
    240 mm
  • Product Net Width:
    100 mm
  • Product Net Weight:
    2.3 kg

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links