Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE006802R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE006802R1

General Information

  • Product ID:
    3BSE006802R1
  • ABB Type Designation:
    RF523
  • Catalog Description:
    RF523 Subrack 18SU Including Backplane
  • Long Description:
    RF523 Subrack 18SU Including Backplane
    18SU Backplane BB512 Front mounted
    for MOD300

Where Used (as part of "kit")

Identifier Description Type
3BUR001286R2
AC460B02 System Unit for Rittal Cabinet Kit

Additional Information

  • Medium Description:
    Subrack 18SU
  • Product Type:
    Central_Unit
  • Technical Information:
    RF523 Subrack 18SU Including Backplane
    18SU Backplane BB512 Front mounted
    for MOD300

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    499 mm
  • Product Net Height:
    360 mm
  • Product Net Width:
    495 mm
  • Product Net Weight:
    19.5 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links